(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Screw Pin Gauges - Threaded, Stainless Steel, THP

Screw Pin Gauges - Threaded, Stainless Steel, THP
  • Volume Discount

•Product Model: Screw Pin Gauge
•Feature: · Detached in short time using simple tools. · Zero seek using threaded holes, difficult in the past, can now be performed. · Measurement is now cheaper, faster and more accurate than in the past. · Rust resistant stainless steel. · Highly
•Accuracy: · Vibration at measurement section and thread section: 0.01 mm or lower · Measurement section (a dimensions) Accuracy: ±0.005 mm or lower · Thread section: JIS Class 2 Equivalent Product
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THP-0204
THP-0305
THP-0407
THP-0508
THP-06075
THP-0610
THP-0810
THP-08125
THP-1010
THP-1015
THP-10125
THP-1210
THP-1215
THP-12125
THP-12175
THP-1415
THP-1420
THP-1615
THP-1620
THP-1825
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch P a
(mm)
b
(mm)
c
(mm)
d
(mm)
e
(mm)
f
(mm)
1 Piece(s)Available

8 Days or more

M20.449.5630.51.4
1 Piece(s)Available

8 Days or more

M30.559.5630.52.2
1 Piece(s)Available

8 Days or more

M40.761164.30.73
1 Piece(s)Available

8 Days or more

M50.87116413.9
1 Piece(s)Available

8 Days or more

M60.758148514.5
1 Piece(s)Available

8 Days or more

M618148514.5
1 Piece(s)Available

8 Days or more

M811017105.51.56
1 Piece(s)Available

8 Days or more

M81.251017105.51.56
1 Piece(s)Available

8 Days or more

M1011218106.51.57.5
1 Piece(s)Available

8 Days or more

M101.51218106.51.57.5
1 Piece(s)Available

10 Days or more

M101.251218106.51.57.5
1 Piece(s)Available

8 Days or more

M1211419107.51.59.5
1 Piece(s)Available

10 Days or more

M121.51419107.51.59.5
1 Piece(s)Available

10 Days or more

M121.251419107.51.59.5
1 Piece(s)Available

8 Days or more

M121.751419107.51.59.5
1 Piece(s)Available

8 Days or more

M141.51620108.51.511.3
1 Piece(s)Available

8 Days or more

M1421620108.51.511.3
1 Piece(s)Available

10 Days or more

M161.51820108.51.513
1 Piece(s)Available

8 Days or more

M1621820108.51.513
1 Piece(s)Available

8 Days or more

M182.52020108.51.514.5

Loading...

  1. 1

Basic Information

Product Type Thread Pin Gauge Material Stainless Steel Features · Detached in short time using simple tools. · Zero seek using threaded holes, difficult in the past, can now be performed. · Measurement is now cheaper, faster and more accurate than in the past. · Rust resistant stainless steel. · Highly accurate measurements are possible as tapered sections are supported.
Accuracy · Vibration at measurement section and thread section: 0.01 mm or lower · Measurement section (a dimensions) Accuracy: ±0.005 mm or lower · Thread section: JIS Class 2 Equivalent Product

Additional Products in this Category

Tech Support