(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pocket Loupe
•Magnification (times): 10
•Lens Size (mm): φ30
•Includes LED Light: With LED Light
•Specification: · Battery life: About 40 hours with alkali batteries [LED section specifications] · Diameter: Approx. 5 mm, Voltage: 3 V, Luminosity: 8,000 to 10,000 mcd, Service life: About 40,000 hours, Directional angle: Approx. 30°
Product Type | Pocket Loupe | Magnification(times) | 10 | Light presence | With LED Light |
---|---|---|---|---|---|
Lens Size(mm) | φ30 | Specifications | · Battery life: About 40 hours with alkali batteries [LED section specifications] · Diameter: Approx. 5 mm, Voltage: 3 V, Luminosity: 8,000 to 10,000 mcd, Service life: About 40,000 hours, Directional angle: Approx. 30° | Mass(g) | 41 |
Specifications, description | · Battery life: About 40 hours with alkali batteries [LED section specifications] · Diameter: Approx. 5 mm, Voltage: 3 V, Luminosity: 8,000 to 10,000 mcd, Service life: About 40,000 hours, Directional angle: Approx. 30° | Material | Lens: Glass; Body: ABS Resin |
Please check the type/dimensions/specifications of the part LL-10 in the LED Light Loupe LL-10/LFL-15 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy