(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Special-shaped Caliper: Others
•Display Method: Vernier (Analog)
•Maximum Measuring Length (Adjustment Range) (mm): ~ 100
•Depth Bar W/WO: Not Included
•Impermeability: Not Included
Special Caliper Shape | Other | Display Method | Vernier (Analog) | Maximum Measurement Length (Range Selection(mm) | ~100 |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Measuring Range(mm) | 0–100 | Minimum Read Value(mm) | 0.1 | Instrumental Error(mm) | ±0.02 |
Material | Polycarbonate | Features | · Main scale contains 1 mm increment graduations for easy visualization, as well as step graduations · Simple 1 mm reading Vernier included for when precise values are not necessary · A white, blank sticker is included to customize graduations in line with use · Magnet and strap hole included for convenient storage and carrying | Note | Scale Marks Can Be Customized by Affixing a Sticker |
Application | Outside, Inside, Level difference and Depth measurement |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy