(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Carbide Straight Reamers - End Mill Shank, CPRM

Carbide Straight Reamers - End Mill Shank, CPRM
  • Volume Discount

A solid type. The roughing tip ensures uniform removal and stable specification dimensions. Torsional angle 45°

Part Number

Configured Part Number is shown.

Part Number
CPRM0295
CPRM0296
CPRM0297
CPRM0298
CPRM0299
CPRM0300
CPRM0301
CPRM0302
CPRM0303
CPRM0304
CPRM0305
CPRM0395
CPRM0396
CPRM0397
CPRM0398
CPRM0399
CPRM0400
CPRM0401
CPRM0402
CPRM0403
CPRM0404
CPRM0405
CPRM0495
CPRM0496
CPRM0497
CPRM0498
CPRM0499
CPRM0500
CPRM0501
CPRM0502
CPRM0503
CPRM0504
CPRM0505
CPRM0595
CPRM0596
CPRM0597
CPRM0598
CPRM0599
CPRM0600
CPRM0601
CPRM0602
CPRM0603
CPRM0604
CPRM0605
CPRM0695
CPRM0696
CPRM0697
CPRM0698
CPRM0699
CPRM0700
CPRM0701
CPRM0702
CPRM0703
CPRM0704
CPRM0705
CPRM0795
CPRM0796
CPRM0797
CPRM0798
CPRM0799
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
1 Piece(s)Available

12 Days or more

2.95203354603
1 Piece(s)Available

12 Days or more

2.96203354603
1 Piece(s)Available

12 Days or more

2.97203354603
1 Piece(s)Available

12 Days or more

2.98203354603
1 Piece(s)Available

12 Days or more

2.99203354603
1 Piece(s)Available

12 Days or more

3203354603
1 Piece(s)Available

12 Days or more

3.01203354603
1 Piece(s)Available

12 Days or more

3.02203354603
1 Piece(s)Available

12 Days or more

3.03203354603
1 Piece(s)Available

12 Days or more

3.04203354603
1 Piece(s)Available

12 Days or more

3.05203354603
1 Piece(s)Available

12 Days or more

3.95203355604
1 Piece(s)Available

12 Days or more

3.96203355604
1 Piece(s)Available

12 Days or more

3.97203355604
1 Piece(s)Available

12 Days or more

3.98203355604
1 Piece(s)Available

12 Days or more

3.99203355604
1 Piece(s)Available

12 Days or more

4203355604
1 Piece(s)Available

12 Days or more

4.01203355604
1 Piece(s)Available

12 Days or more

4.02203355604
1 Piece(s)Available

12 Days or more

4.03203355604
1 Piece(s)Available

12 Days or more

4.04203355604
1 Piece(s)Available

12 Days or more

4.05203355604
1 Piece(s)Available

12 Days or more

4.95263455755
1 Piece(s)Available

12 Days or more

4.96263455755
1 Piece(s)Available

12 Days or more

4.97263455755
1 Piece(s)Available

12 Days or more

4.98263455755
1 Piece(s)Available

12 Days or more

4.99263455755
1 Piece(s)Available

12 Days or more

5263455755
1 Piece(s)Available

12 Days or more

5.01263455755
1 Piece(s)Available

12 Days or more

5.02263455755
1 Piece(s)Available

12 Days or more

5.03263455755
1 Piece(s)Available

12 Days or more

5.04263455755
1 Piece(s)Available

12 Days or more

5.05263455755
1 Piece(s)Available

12 Days or more

5.95264655.51006
1 Piece(s)Available

12 Days or more

5.96264655.51006
1 Piece(s)Available

12 Days or more

5.97264655.51006
1 Piece(s)Available

12 Days or more

5.98264655.51006
1 Piece(s)Available

12 Days or more

5.99264655.51006
1 Piece(s)Available

12 Days or more

6264655.51006
1 Piece(s)Available

12 Days or more

6.01264655.51006
1 Piece(s)Available

12 Days or more

6.02264655.51006
1 Piece(s)Available

12 Days or more

6.03264655.51006
1 Piece(s)Available

12 Days or more

6.04264655.51006
1 Piece(s)Available

12 Days or more

6.05264655.51006
1 Piece(s)Available

12 Days or more

6.952647061108
1 Piece(s)Available

12 Days or more

6.962647061108
1 Piece(s)Available

12 Days or more

6.972647061108
1 Piece(s)Available

12 Days or more

6.982647061108
1 Piece(s)Available

12 Days or more

6.992647061108
1 Piece(s)Available

12 Days or more

72647061108
1 Piece(s)Available

12 Days or more

7.012647061108
1 Piece(s)Available

12 Days or more

7.022647061108
1 Piece(s)Available

12 Days or more

7.032647061108
1 Piece(s)Available

12 Days or more

7.042647061108
1 Piece(s)Available

12 Days or more

7.052647061108
1 Piece(s)Available

12 Days or more

7.95264856.51258
1 Piece(s)Available

12 Days or more

7.96264856.51258
1 Piece(s)Available

12 Days or more

7.97264856.51258
1 Piece(s)Available

12 Days or more

7.98264856.51258
1 Piece(s)Available

12 Days or more

7.99264856.51258

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Tool Material Type Carbide

Additional Products in this Category

Tech Support