(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bamboo-Tip Tweezers P-855

Bamboo-Tip Tweezers P-855
  • Volume Discount

Replaceable tip tweezer set suitable for precision work.
[Features]
· Bamboo chippings are unlikely to scratch workpieces and cannot become magnetized.
· Compared with other bamboo tweezers, the knob load is light.
[Applications]
· Ideal for long hours of detailed work.

Part Number

Configured Part Number is shown.

P-855B-1

Part Number
P-855B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip Model Standard straight Ends - Tips Material Bamboo Non-magnetic Y / N Available
Single / Multiple Single Item Part Type Part Part Models Chip
Tip width(mm) 1.3 Features Holder/screws are not included. RoHs Corresponds To

Please check the type/dimensions/specifications of the part P-855B-1 in the Bamboo-Tip Tweezers P-855 series.

Additional Products in this Category

Tech Support