(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Soldering Iron Thermometer - Main Unit/Accessory, H-769

Soldering Iron Thermometer - Main Unit/Accessory, H-769
  • Volume Discount

World's first soldering iron thermometer featuring 3 types of functions.
[Features]
· The measurement results are saved in CSV format to the SD card, recording the soldering iron HS code and OK/NG at the same time.
· It can be used to store handwritten temperature records or operator-created pass/fail results.
· Multiple soldering irons can be managed by attaching ID (individual numbers) to the iron using the IC tag.
[Applications]
· Convenient for soldering.

Part Number

Configured Part Number is shown.

Part Number
H-769
H-769-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Temperature Measuring Range
(°C)
Features Sensor Resolution
(°C)
Accuracy Maximum Display Sample rate Power Supply Battery life External Dimensions
(mm)
Mass
(g)
OS Supporting Accessory Software Accessory Number Contained In A Packet
(Sheets)
1 Piece(s)Available

10 Days or more

Thermometer0–500· Recording method for storing measurement results on an SD card · Go/No-go judgment function that displays OK/NG based on measurement results · Soldering iron identification function that manages soldering iron using IC tagsH-76810~100℃ ±(0.1%rdg+2dgt),101~500℃ ±(1.0%rdg+1dgt) 999 count1.25 times/secAA Batteries (R6) x 4 (Included)Approximately 75 hours110×66×155430Windows 7 Japanese Version (32 bit), Windows Vista Japanese Version+SP1 (32 bit), Windows XP Japanese Version+SP2 and up (32 bit)Sensor (H-768), IC tag x 5, Sticker for IC tag x 5, AA battery x 4, SD card (2 GB), USB-mini USB (B plug) cable-
1 Piece(s)Available

10 Days or more

Other Accessory-H-769 IC tags and measurement results can be saved to an SD card. Equipped with a pass/fail determination function that displays OK or NG from the measurement results and a soldering iron identification function that manages the soldering iron using an IC tag.--------8--5

Loading...

  1. 1

Additional Products in this Category

Tech Support