(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Bore C Body, BNMU Shape

Mirror Bore C Body, BNMU Shape
  • Volume Discount

[Features]
· An under-neck type with shank diameter 1 to 2 mm less than blade diameter.
· The neck length can be adjusted to enable initial cost reductions.
· Suppresses chattering and enables high-precision/high-speed machining and stable deep engraving
· Uses carbide as the shank material, for tool rigidity comparable to that of solid ball end mills.
· Twice or more the tool service life of steel shank types.
· Also supports shrink-fit holders

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNMU-160220-S15C
BNMU-200270-S18C
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Dimension R
(mm)
Supported tips Dimension φD1
(mm)
Dimensions ℓ2 Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

10 Days or more

16220158BNM-160…/RNM-160…15-FSW-4013A-15
1 Piece(s)Available

10 Days or more

202701810BNM-200…/RNM-200…1940FSW-5016A-20W

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Under Neck Shank Machining Application Details Curved-surface machining / pocket machining Dimensions ℓ1(mm) -
Dimensions θn° -

Additional Products in this Category

Tech Support