(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 3D, AQDEXZOH3D

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 3D, AQDEXZOH3D
  • Volume Discount

A 180° flat, internally-lubricated type multi-functional carbide drill.
[Features]
· Allows high efficiency flat drilling up to hole depth 3D.
· A drill with oil hole that supports stainless steel.
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· A multi-functional drill that is capable of supporting a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AQDEXZOH3D0300
AQDEXZOH3D0310
AQDEXZOH3D0320
AQDEXZOH3D0330
AQDEXZOH3D0340
AQDEXZOH3D0350
AQDEXZOH3D0360
AQDEXZOH3D0370
AQDEXZOH3D0380
AQDEXZOH3D0390
AQDEXZOH3D0400
AQDEXZOH3D0410
AQDEXZOH3D0420
AQDEXZOH3D0430
AQDEXZOH3D0440
AQDEXZOH3D0450
AQDEXZOH3D0460
AQDEXZOH3D0470
AQDEXZOH3D0480
AQDEXZOH3D0490
AQDEXZOH3D0500
AQDEXZOH3D0510
AQDEXZOH3D0520
AQDEXZOH3D0530
AQDEXZOH3D0540
AQDEXZOH3D0550
AQDEXZOH3D0560
AQDEXZOH3D0570
AQDEXZOH3D0580
AQDEXZOH3D0590
AQDEXZOH3D0600
AQDEXZOH3D0610
AQDEXZOH3D0620
AQDEXZOH3D0630
AQDEXZOH3D0640
AQDEXZOH3D0650
AQDEXZOH3D0660
AQDEXZOH3D0670
AQDEXZOH3D0680
AQDEXZOH3D0690
AQDEXZOH3D0700
AQDEXZOH3D0710
AQDEXZOH3D0720
AQDEXZOH3D0730
AQDEXZOH3D0740
AQDEXZOH3D0750
AQDEXZOH3D0760
AQDEXZOH3D0770
AQDEXZOH3D0780
AQDEXZOH3D0790
AQDEXZOH3D0800
AQDEXZOH3D0810
AQDEXZOH3D0820
AQDEXZOH3D0830
AQDEXZOH3D0840
AQDEXZOH3D0850
AQDEXZOH3D0860
AQDEXZOH3D0870
AQDEXZOH3D0880
AQDEXZOH3D0890
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

31468straight shank153
1 Piece(s)Available

8 Days or more

3.11572End Mill Shank174
1 Piece(s)Available

8 Days or more

3.21572End Mill Shank174
1 Piece(s)Available

8 Days or more

3.31572End Mill Shank174
1 Piece(s)Available

8 Days or more

3.41672End Mill Shank174
1 Piece(s)Available

8 Days or more

3.51672End Mill Shank184
1 Piece(s)Available

8 Days or more

3.61672End Mill Shank194
1 Piece(s)Available

8 Days or more

3.71872End Mill Shank194
1 Piece(s)Available

8 Days or more

3.81872End Mill Shank194
1 Piece(s)Available

8 Days or more

3.91872End Mill Shank194
1 Piece(s)Available

8 Days or more

41872straight shank194
1 Piece(s)Available

8 Days or more

4.11980End Mill Shank225
1 Piece(s)Available

8 Days or more

4.21980End Mill Shank225
1 Piece(s)Available

8 Days or more

4.31980End Mill Shank225
1 Piece(s)Available

8 Days or more

4.42180End Mill Shank225
1 Piece(s)Available

8 Days or more

4.52180End Mill Shank235
1 Piece(s)Available

8 Days or more

4.62180End Mill Shank245
1 Piece(s)Available

8 Days or more

4.7280End Mill Shank245
1 Piece(s)Available

8 Days or more

4.8280End Mill Shank245
1 Piece(s)Available

8 Days or more

4.9280End Mill Shank245
1 Piece(s)Available

8 Days or more

52380straight shank245
1 Piece(s)Available

8 Days or more

5.12482End Mill Shank266
1 Piece(s)Available

8 Days or more

5.22482End Mill Shank266
1 Piece(s)Available

8 Days or more

5.32482End Mill Shank266
1 Piece(s)Available

8 Days or more

5.42582End Mill Shank266
1 Piece(s)Available

8 Days or more

5.52582End Mill Shank276
1 Piece(s)Available

8 Days or more

5.62582End Mill Shank286
1 Piece(s)Available

8 Days or more

5.72782End Mill Shank286
1 Piece(s)Available

8 Days or more

5.82782End Mill Shank286
1 Piece(s)Available

8 Days or more

5.92782End Mill Shank286
1 Piece(s)Available

8 Days or more

62782straight shank286
1 Piece(s)Available

8 Days or more

6.12888End Mill Shank317
1 Piece(s)Available

8 Days or more

6.22888End Mill Shank317
1 Piece(s)Available

8 Days or more

6.32888End Mill Shank317
1 Piece(s)Available

8 Days or more

6.43088End Mill Shank317
1 Piece(s)Available

8 Days or more

6.53088End Mill Shank327
1 Piece(s)Available

8 Days or more

6.63088End Mill Shank337
1 Piece(s)Available

8 Days or more

6.73188End Mill Shank337
1 Piece(s)Available

8 Days or more

6.83188End Mill Shank337
1 Piece(s)Available

8 Days or more

6.93188End Mill Shank337
1 Piece(s)Available

8 Days or more

73288straight shank337
1 Piece(s)Available

8 Days or more

7.13394End Mill Shank358
1 Piece(s)Available

8 Days or more

7.23394End Mill Shank358
1 Piece(s)Available

8 Days or more

7.33394End Mill Shank358
1 Piece(s)Available

11 Days or more

7.43494End Mill Shank358
1 Piece(s)Available

8 Days or more

7.53494End Mill Shank368
1 Piece(s)Available

8 Days or more

7.63494End Mill Shank378
1 Piece(s)Available

8 Days or more

7.73694End Mill Shank378
1 Piece(s)Available

8 Days or more

7.83694End Mill Shank378
1 Piece(s)Available

8 Days or more

7.93694End Mill Shank378
1 Piece(s)Available

8 Days or more

83694straight shank378
1 Piece(s)Available

8 Days or more

8.137100End Mill Shank409
1 Piece(s)Available

8 Days or more

8.237100End Mill Shank409
1 Piece(s)Available

8 Days or more

8.337100End Mill Shank409
1 Piece(s)Available

8 Days or more

8.439100End Mill Shank409
1 Piece(s)Available

8 Days or more

8.5000000000000139100End Mill Shank419
1 Piece(s)Available

8 Days or more

8.639100End Mill Shank429
1 Piece(s)Available

8 Days or more

8.740100End Mill Shank429
1 Piece(s)Available

8 Days or more

8.8000000000000140100End Mill Shank429
1 Piece(s)Available

8 Days or more

8.9000000000000140100End Mill Shank429

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence Available tip angle(Degree) 180
Torsional Angle(°) 24–30 Diameter tolerance(mm) h7 Coating Details AQEX Coating

Additional Products in this Category

Tech Support