(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex Cutter with Carbide Toothed Tip C-VEX-S (EM)

Convex Cutter with Carbide Toothed Tip C-VEX-S (EM)
  • Volume Discount

•Number Of Flutes: 6
For complete product overview and details on Convex Cutter with Carbide Toothed Tip C-VEX-S (EM) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
C-VEX-S10-0.2
C-VEX-S10-0.3
C-VEX-S10-0.4
C-VEX-S10-0.5
C-VEX-S10-0.6
C-VEX-S10-0.7
C-VEX-S10-0.8
C-VEX-S10-0.9
C-VEX-S10-0.25
C-VEX-S10-0.75
C-VEX-S10-1
C-VEX-S10-1.5
C-VEX-S10-1.25
C-VEX-S10-2
C-VEX-S12-0.3
C-VEX-S12-0.4
C-VEX-S12-0.5
C-VEX-S12-0.6
C-VEX-S12-0.7
C-VEX-S12-0.8
C-VEX-S12-0.9
C-VEX-S12-0.25
C-VEX-S12-0.75
C-VEX-S12-1
C-VEX-S12-1.5
C-VEX-S12-1.25
C-VEX-S12-2
C-VEX-S16-0.5
C-VEX-S16-0.75
C-VEX-S16-1
C-VEX-S16-1.5
C-VEX-S16-1.25
C-VEX-S16-1.75
C-VEX-S16-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
R Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
1 Piece(s)Available

8 Days or more

109584.60.260.4510
1 Piece(s)Available

8 Days or more

109584.40.360.6510
1 Piece(s)Available

8 Days or more

109584.20.460.8510
1 Piece(s)Available

8 Days or more

1095840.561510
1 Piece(s)Available

8 Days or more

109583.80.661.2510
1 Piece(s)Available

8 Days or more

109583.60.761.4510
1 Piece(s)Available

8 Days or more

109583.40.861.6510
1 Piece(s)Available

8 Days or more

109583.20.961.8510
1 Piece(s)Available

8 Days or more

109584.50.2560.5510
1 Piece(s)Available

8 Days or more

109583.50.7561.5510
1 Piece(s)Available

8 Days or more

109583162510
1 Piece(s)Available

8 Days or more

1095821.563510
1 Piece(s)Available

8 Days or more

109582.51.2562.5510
1 Piece(s)Available

8 Days or more

109581264510
1 Piece(s)Available

8 Days or more

1210089.40.380.6610
1 Piece(s)Available

8 Days or more

1210089.20.480.8610
1 Piece(s)Available

8 Days or more

12100890.581610
1 Piece(s)Available

8 Days or more

1210088.80.681.2610
1 Piece(s)Available

8 Days or more

1210088.60.781.4610
1 Piece(s)Available

8 Days or more

1210088.40.881.6610
1 Piece(s)Available

8 Days or more

1210088.20.981.8610
1 Piece(s)Available

8 Days or more

1210089.50.2580.5610
1 Piece(s)Available

8 Days or more

1210088.50.7581.5610
1 Piece(s)Available

8 Days or more

1210088182610
1 Piece(s)Available

8 Days or more

12100871.583610
1 Piece(s)Available

8 Days or more

1210087.51.2582.5610
1 Piece(s)Available

8 Days or more

1210086284610
1 Piece(s)Available

8 Days or more

16110940.5121815
1 Piece(s)Available

8 Days or more

1611093.50.75121.5815
1 Piece(s)Available

8 Days or more

16110931122815
1 Piece(s)Available

12 Days or more

16110921.5123815
1 Piece(s)Available

8 Days or more

1611092.51.25122.5815
1 Piece(s)Available

8 Days or more

1611091.51.75123.5815
1 Piece(s)Available

8 Days or more

16110912124815

Loading...

  1. 1

Basic Information

Number of flutes 6

Additional Products in this Category

Tech Support