(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) (Part Numbers)

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20)
  • Volume Discount

•Number Of Flutes: 3
For complete product overview and details on Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) see the sections below:

Part Number

Configured Part Number is shown.

CC-OEC3A-5

Part Number
CC-OEC3A-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15

Loading...

  1. 1

Basic Information

Number of flutes 3

Please check the type/dimensions/specifications of the part CC-OEC3A-5 in the Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) series.

Products like this...

Part Number
CC-OEC3A-2
CC-OEC3A-3
CC-OEC3A-4
CC-OEC3A-6
CC-OEC3A-7
CC-OEC3A-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

8 Days or more

3.732.015030.2A-23.950.252.43For Pressurization AS568A 102–1782.62±0.07
1 Piece(s)Available

8 Days or more

5.012.796060.4A-35.440.253.22For Pressurization AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

7.673.916080.4A-78.10.385.03Vacuum AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

9.95.2180120.8A-810.760.386.53Vacuum AS568A 425–4756.98±0.15

Additional Products in this Category

Tech Support