(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Countersink 3-Flute C-3MC (NF15) (Part Numbers)

Carbide Solid Countersink 3-Flute C-3MC (NF15)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Type: Non-Coated
•Number Of Flutes: 3

Part Number

Configured Part Number is shown.

C-3MC25-90

Part Number
C-3MC25-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Length under neck
(mm)
1 Piece(s)Available

9 Days or more

902580123.811.55560.5

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type Carbide
Coating Presence NA Coating Type Non-Coated Number of flutes 3

Please check the type/dimensions/specifications of the part C-3MC25-90 in the Carbide Solid Countersink 3-Flute C-3MC (NF15) series.

Products like this...

Part Number
C-3MC12.4-120
C-3MC12.4-60
C-3MC12.4-90
C-3MC6.3-120
C-3MC6.3-60
C-3MC6.3-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Length under neck
(mm)
1 Piece(s)Available

9 Days or more

12012.475102.59.55467.3
1 Piece(s)Available

9 Days or more

6012.475102.59.55461.6
1 Piece(s)Available

9 Days or more

9012.475102.59.55465.2
1 Piece(s)Available

9 Days or more

1206.360615.73.5256.3
1 Piece(s)Available

9 Days or more

606.360615.73.5253.2
1 Piece(s)Available

9 Days or more

906.360615.73.5255.2

Additional Products in this Category

Tech Support