(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Staggered Tooth T Slot Cutter STC (SKH56) (Part Numbers)

Staggered Tooth T Slot Cutter STC (SKH56)
  • Volume Discount

For complete product overview and details on Staggered Tooth T Slot Cutter STC (SKH56) see the sections below:

Part Number

Configured Part Number is shown.

STC35-2

Part Number
STC35-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

9 Days or more

3590608162142864.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC35-2 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Products like this...

Part Number
STC10-3
STC10-3.5
STC10-4
STC35-2.5
STC35-20
STC35-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

9 Days or more

10563561234182.51.5
1 Piece(s)Available

9 Days or more

1056356123.5417.52.51.5
1 Piece(s)Available

9 Days or more

10563561244172.51.5
1 Piece(s)Available

9 Days or more

3590608162.51427.564.5
1 Piece(s)Available

9 Days or more

351056081620142564.5
1 Piece(s)Available

9 Days or more

351056081622142364.5

Additional Products in this Category

Tech Support