(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Handle Staggered Blade T Slot Cutter STC-LS (SKH56) (Part Numbers)

Long Handle Staggered Blade T Slot Cutter STC-LS (SKH56)
  • Volume Discount

For complete product overview and details on Long Handle Staggered Blade T Slot Cutter STC-LS (SKH56) see the sections below:

Part Number

Configured Part Number is shown.

STC-LS25-11

Part Number
STC-LS25-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

251501158161114244.53

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC-LS25-11 in the Long Handle Staggered Blade T Slot Cutter STC-LS (SKH56) series.

Products like this...

Part Number
STC-LS10-3
STC-LS10-3.5
STC-LS10-4
STC-LS25-12
STC-LS25-13
STC-LS25-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

101007561235222.51.5
1 Piece(s)Available

8 Days or more

10100756123.5521.52.51.5
1 Piece(s)Available

8 Days or more

101007561245212.51.5
1 Piece(s)Available

8 Days or more

251501158161214234.53
1 Piece(s)Available

8 Days or more

251501108161314274.53
1 Piece(s)Available

8 Days or more

251501108161414264.53

Additional Products in this Category

Tech Support