(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Handle T-Slot Cutter TC-LS (SKH56) (Part Numbers)

Long Handle T-Slot Cutter TC-LS (SKH56)
  • Volume Discount

For complete product overview and details on Long Handle T-Slot Cutter TC-LS (SKH56) see the sections below:

Part Number

Configured Part Number is shown.

TC-LS55-7

Part Number
TC-LS55-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

551801281425724.545118.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-LS55-7 in the Long Handle T-Slot Cutter TC-LS (SKH56) series.

Products like this...

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS55-8
TC-LS55-9
TC-LS60-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

1012010361024152.51.5
1 Piece(s)Available

8 Days or more

10120102.56102.54152.51.5
1 Piece(s)Available

8 Days or more

1012010261034152.51.5
1 Piece(s)Available

8 Days or more

551801271425824.545118.5
1 Piece(s)Available

8 Days or more

551801261425924.545118.5
1 Piece(s)Available

8 Days or more

601801251432102845128.5

Additional Products in this Category

Tech Support