(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Handle T-Slot Cutter TC-LS (SKH56) (Part Numbers)

Long Handle T-Slot Cutter TC-LS (SKH56)
  • Volume Discount

For complete product overview and details on Long Handle T-Slot Cutter TC-LS (SKH56) see the sections below:

Part Number

Configured Part Number is shown.

TC-LS35-10

Part Number
TC-LS35-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

35150112122010162864.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-LS35-10 in the Long Handle T-Slot Cutter TC-LS (SKH56) series.

Products like this...

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS35-11
TC-LS35-12
TC-LS35-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

1012010361024152.51.5
1 Piece(s)Available

8 Days or more

10120102.56102.54152.51.5
1 Piece(s)Available

8 Days or more

1012010261034152.51.5
1 Piece(s)Available

8 Days or more

35150111122011162864.5
1 Piece(s)Available

8 Days or more

35150110122012162864.5
1 Piece(s)Available

8 Days or more

35150109122013162864.5

Additional Products in this Category

Tech Support