(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) (Part Numbers)

Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56)
  • Volume Discount

For complete product overview and details on Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) see the sections below:

Part Number

Configured Part Number is shown.

RF-STC20-6

Part Number
RF-STC20-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

20120954126111943

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RF-STC20-6 in the Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) series.

Products like this...

Part Number
RF-STC20-10
RF-STC20-5
RF-STC20-7
RF-STC20-8
RF-STC22-10
RF-STC22-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)
1 Piece(s)Available

8 Days or more

201209041210112043
1 Piece(s)Available

8 Days or more

20120954125112043
1 Piece(s)Available

8 Days or more

20120954127111843
1 Piece(s)Available

8 Days or more

20120904128112243
1 Piece(s)Available

8 Days or more

221501154161014254.52.5
1 Piece(s)Available

8 Days or more

221501154161214234.52.5

Additional Products in this Category

Tech Support