(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Notch Cutter, VC (SKH57)

V Notch Cutter, VC (SKH57)
  • Volume Discount

•Outer Diameter (mm): 75
•Number Of Flutes (mm): 12
•Hole Diameter (mm): 25.4
•Dimension R: 0.25
•Blade Width (mm): 6

Part Number

Configured Part Number is shown.

VC75-6-25.4

Part Number
VC75-6-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 75 Number of flutes(mm) 12 Hole Diameter(mm) 25.4
R 0.25 Blade Width(mm) 6 Angle(°) 45

Please check the type/dimensions/specifications of the part VC75-6-25.4 in the V Notch Cutter, VC (SKH57) series.

Additional Products in this Category

Tech Support