(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51) (Part Numbers)

TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Presence: Included
•Coating Type: TiN

Part Number

Configured Part Number is shown.

TIN-3MC45-60

Part Number
TIN-3MC45-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)
1 Piece(s)Available

8 Days or more

60469512134511.773.514~4552.9

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence Available Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-3MC45-60 in the TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51) series.

Products like this...

Part Number
TIN-3MC15-60
TIN-3MC15-90
TIN-3MC20-120
TIN-3MC20-60
TIN-3MC20-90
TIN-3MC45-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)
1 Piece(s)Available

8 Days or more

60166583157.754.14~1547.2
1 Piece(s)Available

12 Days or more

90166583157.754.14~1552
1 Piece(s)Available

12 Days or more

1202170104209.754.35–2057.6
1 Piece(s)Available

8 Days or more

602170104209.754.35–2047.8
1 Piece(s)Available

8 Days or more

902170104209.754.35–2054
1 Piece(s)Available

8 Days or more

90469512134511.773.514~4565

Additional Products in this Category

Tech Support