(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

4-Flute Tapered End Mill Short Blade 4TE (SKH56)

4-Flute Tapered End Mill Short Blade 4TE (SKH56)
  • Volume Discount

•Model: Tapered Square
•Number Of Flutes (Pieces): 4
•Torsion Angle: Weak Helix (15 to 25°)
•Coating: Non-Coated
•Tool Material Type: Cobalt High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
4TE15-3
4TE15-4
4TE15-5
4TE15-6
4TE20-3
4TE20-4
4TE20-5
4TE20-6
4TE30-3
4TE30-4
4TE30-5
4TE30-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter
(mm)
1 Piece(s)Available

8 Days or more

31525168516.39
1 Piece(s)Available

8 Days or more

41530169020.07
1 Piece(s)Available

8 Days or more

515352011023.76
1 Piece(s)Available

8 Days or more

615402512027.43
1 Piece(s)Available

8 Days or more

32025168521.19
1 Piece(s)Available

8 Days or more

42030209025.83
1 Piece(s)Available

8 Days or more

520352511030.47
1 Piece(s)Available

8 Days or more

620402512035.11
1 Piece(s)Available

8 Days or more

330202510026.09
1 Piece(s)Available

8 Days or more

430202510027.09
1 Piece(s)Available

8 Days or more

530202510028.09
1 Piece(s)Available

8 Days or more

630253211034.87

Loading...

  1. 1

Basic Information

Type Tapered square Number of flutes(Pieces) 4 Torsional Angle Weak torsion (15 to 25°)
Tool Material Type High-speed steel Coating Non-Coated Tip Diameter Tolerance (φD) 0~-0.05
Allowable difference of angle (α°)(°) +10~-10

Additional Products in this Category

Tech Support