(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Beaker 50 ml - 10 L HARIO

Part Number

Configured Part Number is shown.

010020-500051A

Part Number
010020-500051A
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

10 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Beaker / Measuring Cup Capacity(ml) 5000 Material Glass
One Gradation(ml) 500 Diameter x Height(mm) 180×280 Heat Resistant Temperature(°C) 200
TGK Code 0371-01-01-20 Features 30 to 10,000 mL Guide Scale Amount Of Content 1 pc.

Additional Products in this Category

Tech Support