(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neji-Saurus RX PZ-59

Neji-Saurus RX PZ-59

Click this image to zoom it.

Move the mouse over the image to zoom

  • Neji-Saurus RX PZ-59
  • Neji-Saurus RX PZ-59
  • Neji-Saurus RX PZ-59
  • Neji-Saurus RX PZ-59
  • Neji-Saurus RX PZ-59
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on Neji-Saurus RX PZ-59, see the sections below:

PDF

Part Number

Configured Part Number is shown.

PZ-59

 
Part Number
PZ-59
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 204
With or without spring NA Steel Wire Cutting Performance(mmφ) 3.2 Set / Single Item Single Item
Blade hardness HRC60±2 Material High Carbon Steel (Elastomer Grip) Main body: option Main Body
Weight(g) 300 Features Compatible with screw head with outer diameter of φ 3 to 15 mm. Its unique gear tooth grab even thin objects firmly. It also easily cuts thick electric wires.

Please check the type/dimensions/specifications of the part PZ-59 in the Neji-Saurus RX PZ-59 series.

Additional Products in this Category

Tech Support