(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch Set 60501

Parallel Pin Punch Set 60501
  • Volume Discount

[Features]
· Beautiful mirror-plated set of 6 parallel pin punches.
· Octagonal cylinder.
· Holder included.
· Overall length 115 – 180 mm.
· 2, 3, 4, 5, 6, 8 mm.

Part Number

Configured Part Number is shown.

60501

Part Number
60501
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Sizes(mm) 2 / 3 / 4 / 5 / 6 / 8
Overall Length(mm) 115~180 Features Octagonal body Components of Set / Accessories 2・3・4・5・6・8mm
Supplement Not sold as a single product. JAN Code 4712818960549

Please check the type/dimensions/specifications of the part 60501 in the Parallel Pin Punch Set 60501 series.

Additional Products in this Category

Tech Support