(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Single-Function Type, Adjustable

Torque Wrenches - Single-Function Type, Adjustable
  • Volume Discount

•Product Model: Single Function Model
•Includes Head Change Function: Not Included
•Measurement Accuracy (%): ±3
•Number Of Gears: 45
•Main Body Option: Main Body

Part Number

Configured Part Number is shown.

Part Number
72071
73012
74016
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustment Range
(N·m)
Insertion Angle
(Inch)
JAN Code
1 Piece(s)Available

10 Days or more

10~1003/8DR4712818912074
1 Piece(s)Available

13 Days or more

80~4001/2DR4712818912098
1 Piece(s)Available

10 Days or more

100~5503/4DR4712818912104

Loading...

  1. 1

Basic Information

Product Model Single Function Type With or Without Head Change Function NA Measurement accuracy(%) ±3
Number of Gears 45 Main body: option Main Body

Additional Products in this Category

Tech Support