(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder - Key Adapter Included

Screwdriver Bit Holder - Key Adapter Included
  • Volume Discount

•Tip Model : Others
•Single Item / Set : Single Item
For complete product overview and details on Bit Holder with AD, see the sections below:

Part Number

Configured Part Number is shown.

BTH-2V

Part Number
BTH-2V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Other Single Product Set Product Single Item Presence of magnet at the blade tip NA
Whether there is a double-end function NA Main Body Color Violet Specifications Insertion Port: 6.35 mm, for Shafts
Set Content Holder Main Unit / Key Adapter Weight(g) 32 Product Size(mm) 120×40×20

Please check the type/dimensions/specifications of the part BTH-2V in the Screwdriver Bit Holder - Key Adapter Included series.

Additional Products in this Category

Tech Support