(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Others
•Single Item / Set : Single Item
For complete product overview and details on 2PC Bit Holder with AD, see the sections below:
Tip Type | Other | Single Product Set Product | Single Item | Presence of magnet at the blade tip | NA |
---|---|---|---|---|---|
Whether there is a double-end function | NA | Specifications | Insertion Port: 6.35 mm, for Shafts | Set Content | Holder Main Unit x 2 / Key Adapter / Carabiner |
Weight(g) | 55 | Product Size(mm) | 165×40×30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy