(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

6 Pair Combi Wrench Set in PC Case

6 Pair Combi Wrench Set in PC Case
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product
For complete product overview and details on 6 Pair Combi Wrench Set in PC Case, see the sections below:

Part Number

Configured Part Number is shown.

1131282

Part Number
1131282
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 8 Single Item / Set Set Product Set Contents (mm) 8×8・10×10・12×12・13×13・14×14・17×17
Set Contents (Items) 6 Product Size 200×60×38 Weight(g) 420

Please check the type/dimensions/specifications of the part 1131282 in the 6 Pair Combi Wrench Set in PC Case series.

Additional Products in this Category

Tech Support