(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Loupe SL-40

Light Loupe SL-40
  • Volume Discount

•Product Model: Stand Style Magnifier with Illumination
•Compatible Product: 300
•Mounting Model: Clamp Attachment-type Free-arm
•Magnification (times): 2
•Lens Size (mm): φ143

PDF

Part Number

Configured Part Number is shown.

SL-40

 
Part Number
SL-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Model Stand-Type Magnifying Glass Magnification(times) 2 With/Without LED Light Fluorescent Lamp / Incandescent Bulb
With / Without Scale NA Lens Size(mm) φ143 Applicable Products 300
Mounting Model Clamp Mounting Type Free Arm Weight(g) 2200 Material Lens: Glass
Power Supply AC100V(50/60Hz) Lighting System 20-Type 20 W Fluorescent Lamp Specifications The arm type can be adjusted to your preferred position or angle, while the high-quality white lens brightly lights up target objects with outstanding brilliance, providing a wide field of view with minimal distortion.

Please check the type/dimensions/specifications of the part SL-40 in the Light Loupe SL-40 series.

Additional Products in this Category

Tech Support