(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Through Flathead Screwdriver

Through Flathead Screwdriver
  • Volume Discount

•Standards for Tip Shape : Minus (-)
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : Included
For complete product overview and details on thru Flathead Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
51482
51484
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
JAN Code
1 Piece(s)Available

8 Days or more

5.5750.751754545301006536
1 Piece(s)Available

8 Days or more

81501.12704545301006550

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through Available Bolster NA
Grip Type Resin Features Easy to grip ergonomic handle reduces fatigue

Additional Products in this Category

Tech Support