(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stubby Ratchet Screwdriver 52380

Stubby Ratchet Screwdriver 52380
  • Volume Discount

•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Single Item
•Magnet : None
For complete product overview and details on Stubby Ratchet Screwdriver 52380, see the sections below:

Part Number

Configured Part Number is shown.

52380

Part Number
52380
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.2 Tip size / flathead (-) blade width (mm) B1 6
Single Product/Set Classification Single Item Magnet NA Grip Type Resin
Overall Length(mm) 72 Insertion Angle(mm) 6.35HEX JAN Code 4712818986020

Please check the type/dimensions/specifications of the part 52380 in the Stubby Ratchet Screwdriver 52380 series.

Additional Products in this Category

Tech Support