(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Clamp 125-9

Locking Clamp 125-9
  • Volume Discount

•Aperture of Opening (mm): 0–60
•Opening Depth (mm): 30
•JAN Code: 4545301007984
•Overall Length (mm): 200
•Mass (g): 690

Part Number

Configured Part Number is shown.

125-9

Part Number
125-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 0–60 Opening Depth(mm) 30 Overall Length(mm) 200
Mass(g) 690 JAN Code 4545301007984

Please check the type/dimensions/specifications of the part 125-9 in the Locking Clamp 125-9 series.

Additional Products in this Category

Tech Support