(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Clamp 234

Swivel Clamp 234
  • Volume Discount

•Opening Depth (mm): 34
•Feature: Has a large mouth opening ideal for locking large workpieces.

Part Number

Configured Part Number is shown.

234-300

Part Number
234-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 230~300 Opening Depth(mm) 34 Overall Length(mm) 460
Mass(g) 1070 JAN Code 4545301008349 Features Has a large mouth opening ideal for locking large workpieces.

Please check the type/dimensions/specifications of the part 234-300 in the Swivel Clamp 234 series.

Additional Products in this Category

Tech Support