(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : 0.2, Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L550○, see the sections below:
Part Number |
---|
16ER5501-TC60M |
16ER5502-TC60M |
Loading...
Shape | T (Triangle) | Use | Threading | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel | Rake Angle | Pozidriv | Preferred Hand | Right-hand |
Outer Diameter / Inner Diameter (For Tapping) | Outer Diameter | Thread Type (For Tapping) | General Purpose 55° | Material | TC60M |
φd | 4 | A | 9.525 | S | 1.5 |
T | 3.68 | θ | 55゚ | Applicable Screw | M/UN , UNF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy