(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L○○BSPT

Outer Diameter Thread Cutting Tip 16ER/L○○BSPT
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L○○BSPT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
16ER11BSPT-GW15
16ER11BSPT-PR1115
16ER11BSPT-TC60M
16ER14BSPT-GW15
16ER14BSPT-PR1115
16ER14BSPT-TC60M
16ER19BSPT-GW15
16ER19BSPT-PR1115
16ER19BSPT-TC60M
16ER28BSPT-GW15
16ER28BSPT-PR1115
16ER28BSPT-TC60M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material No. of Teeth (For Tapping) Material S Pitch/inch
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal110.29GW151.611
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel110.29PR11151.611
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel110.29TC60M1.611
5 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal140.22GW151.614
5 Piece(s)Available

10 Days or more

Steel / Stainless Steel140.22PR11151.614
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel140.22TC60M1.614
5 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal190.16GW15119
5 Piece(s)Available

10 Days or more

Steel / Stainless Steel190.16PR1115119
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel190.16TC60M119
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal280.1GW150.828
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel280.1PR11150.828
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel280.1TC60M0.828

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Rake Angle Pozidriv Preferred Hand Right-hand Nose R Other
Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) Taper for Pipes 55° φd 4
A 9.525 T 3.68 θ 55゜
Applicable Screw UN , UNF

Additional Products in this Category

Tech Support