(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive DCMT

Tip for Lathe, CBN Diamond, Positive DCMT
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive DCMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCMT070202NE-KPD001
DCMT070202SE-KPD001
DCMT070204-KPD001
DCMT070204-KPD010
DCMT070204NE-KPD001
DCMT11T301-KPD001
DCMT11T301-KPD010
DCMT11T301NE-KPD001
DCMT11T301SE-KPD001
DCMT11T302-KPD001
DCMT11T302-KPD010
DCMT11T302NE-KPD001
DCMT11T302SE-KPD001
DCMT11T304-KPD001
DCMT11T304-KPD010
DCMT11T304NE-KPD001
DCMT11T304SE-KPD001
DCMT11T308-KPD001
DCMT11T308-KPD010
DCMT11T308NE-KPD001
DCMT11T308SE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material φd A S T
1 Piece(s)Available

11 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.20.2KPD0012.86.353.42.38
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.20.2KPD0012.86.352.72.38
1 Piece(s)Available

11 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KPD0012.86.353.72.38
1 Piece(s)Available

11 Days or more

-0.40.4KPD0102.86.353.72.38
1 Piece(s)Available

11 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KPD0012.86.353.22.38
1 Piece(s)Available

10 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloyOther0.1KPD0014.49.52543.97
1 Piece(s)Available

11 Days or more

-Other0.1KPD0104.49.52543.97
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloyOther0.1KPD0014.49.5253.43.97
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloyOther0.1KPD0014.49.5252.73.97
1 Piece(s)Available

11 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.20.2KPD0014.49.5253.93.97
1 Piece(s)Available

11 Days or more

-0.20.2KPD0104.49.5253.93.97
1 Piece(s)Available

10 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.20.2KPD0014.49.5253.33.97
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.20.2KPD0014.49.5252.73.97
1 Piece(s)Available

10 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KPD0014.49.5253.73.97
1 Piece(s)Available

10 Days or more

-0.40.4KPD0104.49.5253.73.97
1 Piece(s)Available

10 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KPD0014.49.5253.23.97
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KPD0014.49.5252.73.97
1 Piece(s)Available

10 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KPD0014.49.5253.33.97
1 Piece(s)Available

11 Days or more

-0.80.8KPD0104.49.5253.33.97
1 Piece(s)Available

9 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KPD0014.49.5252.83.97
1 Piece(s)Available

8 Days or more

Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KPD0014.49.5252.73.97

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Rake Angle Pozidriv Preferred Hand No-hand α

Additional Products in this Category

Tech Support