(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 35° / Positive CBN Diamond VBGW

Diamond Shape 35° / Positive CBN Diamond VBGW
  • Volume Discount

[Specifications]
· Shape: V (35° Diamond)
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number

Configured Part Number is shown.

Part Number
VBGW110302S01035MET-KBN25M
VBGW110302T00815ME-KBN10M
VBGW110302T00815ME-KBN25M
VBGW110302T00815ME-KBN510
VBGW110302T00815ME-KBN525
VBGW110302T00815SE-KBN10M
VBGW110302T00815SE-KBN25M
VBGW110302T00815SE-KBN510
VBGW110302T00815SE-KBN525
VBGW110304S01035MET-KBN05M
VBGW110304S01035MET-KBN10M
VBGW110304S01035MET-KBN25M
VBGW110304S01035MET-KBN525
VBGW110304S01225MES-KBN05M
VBGW110304T00815ME-KBN10M
VBGW110304T00815ME-KBN25M
VBGW110304T00815ME-KBN70M
VBGW110304T00815ME-KBN510
VBGW110304T00815ME-KBN525
VBGW110304T00815SE-KBN10M
VBGW110304T00815SE-KBN25M
VBGW110304T00815SE-KBN510
VBGW110304T00815SE-KBN525
VBGW110308S01035MET-KBN25M
VBGW110308S01035MET-KBN35M
VBGW110308S01035SET-KBN25M
VBGW110308T00815ME-KBN05M
VBGW110308T00815ME-KBN25M
VBGW110308T00815ME-KBN525
VBGW160402S01035MET-KBN10M
VBGW160402S01035MET-KBN25M
VBGW160402T00815ME-KBN05M
VBGW160402T00815ME-KBN10M
VBGW160402T00815ME-KBN35M
VBGW160402T00815ME-KBN510
VBGW160402T00815SE-KBN510
VBGW160402T00815SE-KBN525
VBGW160404S01035MET-KBN10M
VBGW160404S01035MET-KBN25M
VBGW160404S01035MET-KBN525
VBGW160404S01035SET-KBN525
VBGW160404S01225MES-KBN05M
VBGW160404T00815ME-KBN05M
VBGW160404T00815ME-KBN10M
VBGW160404T00815ME-KBN25M
VBGW160404T00815ME-KBN60M
VBGW160404T00815ME-KBN510
VBGW160404T00815ME-KBN525
VBGW160404T00815SE-KBN10M
VBGW160404T00815SE-KBN510
VBGW160404T00815SE-KBN525
VBGW160408S01035MET-KBN10M
VBGW160408S01035SET-KBN525
VBGW160408T00815ME-KBN10M
VBGW160408T00815ME-KBN25M
VBGW160408T00815ME-KBN60M
VBGW160408T00815ME-KBN525
VBGW160408T00815SE-KBN525
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Usable Corners Work Material Nose R Material Nose Radius Others S
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN25M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN10M-2.4
1 Piece(s)Available

8 Days or more

2High Hardness Material0.20.2KBN25M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN510-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN525-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN10M-2.8
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN25M-2.8
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN510-2.8
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN525-2.8
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN05M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN10M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN25M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN05M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN10M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN25M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN70MSintered Metal2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN510-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

9 Days or more

1High Hardness Material0.40.4KBN10M-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN25M-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN510-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN525-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN25M-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN35M-1.7
1 Piece(s)Available

10 Days or more

1High Hardness Material0.80.8KBN25M-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN05M-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN25M-1.7
1 Piece(s)Available

8 Days or more

2High Hardness Material0.80.8KBN525Sintered Metal1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN10M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN25M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN05M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN10M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN35M-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN510-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN510-2.4
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN525-2.4
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN10M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN25M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN05M-2
1 Piece(s)Available

8 Days or more

2High Hardness Material0.40.4KBN05M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN10M-2
1 Piece(s)Available

8 Days or more

2High Hardness Material0.40.4KBN25M-2
1 Piece(s)Available

10 Days or more

2Cast Iron0.40.4KBN60M-2
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN510-2
1 Piece(s)Available

8 Days or more

2High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN10M-2
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN510-2
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN525-2
1 Piece(s)Available

8 Days or more

2High Hardness Material0.80.8KBN10M-1.7
1 Piece(s)Available

10 Days or more

1High Hardness Material0.80.8KBN525-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN10M-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.80.8KBN25M-1.7
1 Piece(s)Available

10 Days or more

2Cast Iron0.80.8KBN60M-1.7
1 Piece(s)Available

8 Days or more

2High Hardness Material0.80.8KBN525-1.7
1 Piece(s)Available

10 Days or more

1High Hardness Material0.80.8KBN525-1.7

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter Rake Angle Pozidriv
Preferred Hand No-hand

Additional Products in this Category

Tech Support