(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 80° / Positive CBN Diamond CPGB

Diamond Shape 80° / Positive CBN Diamond CPGB
  • Volume Discount

[Specifications]
· Shape: C (80° Diamond)
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number

Configured Part Number is shown.

Part Number
CPGB080202T00815SE-KBN510
CPGB080202T00815SE-KBN525
CPGB080204S01035MET-KBN25M
CPGB080204T00815ME-KBN05M
CPGB080204T00815ME-KBN25M
CPGB080204T00815ME-KBN525
CPGB080204T00815SE-KBN510
CPGB080204T00815SE-KBN525
CPGB080208S01035MET-KBN25M
CPGB090302T00815ME-KBN05M
CPGB090302T00815ME-KBN25M
CPGB090302T00815ME-KBN510
CPGB090302T00815SE-KBN510
CPGB090302T00815SE-KBN525
CPGB090304S01035MET-KBN05M
CPGB090304S01035MET-KBN10M
CPGB090304S01035MET-KBN25M
CPGB090304S01035MET-KBN525
CPGB090304S01225MES-KBN05M
CPGB090304T00815ME-KBN05M
CPGB090304T00815ME-KBN25M
CPGB090304T00815ME-KBN60M
CPGB090304T00815ME-KBN510
CPGB090304T00815ME-KBN525
CPGB090304T00815SE-KBN510
CPGB090304T00815SE-KBN525
CPGB090308S01035MET-KBN05M
CPGB090308S01035MET-KBN25M
CPGB090308S01225MES-KBN05M
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Usable Corners Work Material Nose R Material S
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN5101.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN5251.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN5251.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN5101.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN5251.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN25M2.2
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN05M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN25M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN5101.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN5101.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN5251.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN10M1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN25M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN5251.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M1.9
1 Piece(s)Available

11 Days or more

2Cast Iron0.40.4KBN60M1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN5101.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN5251.9
1 Piece(s)Available

10 Days or more

1High Hardness Material0.40.4KBN5101.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN5251.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN05M2.5
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN25M2.5
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN05M2.5

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter Rake Angle Pozidriv
Preferred Hand No-hand

Additional Products in this Category

Tech Support