(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive without Hole TPMR "Finishing"

60° Triangle Positive without Hole TPMR "Finishing"
  • Volume Discount

[Specifications]
· Shape: T (Triangle)
· Number of Usable Corners: 3
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number

Configured Part Number is shown.

TPMR110304GP-TN60

Part Number
TPMR110304GP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Finish Rake Angle Pozidriv
Preferred Hand No-hand Nose R 0.4 0.4
Material TN60

Please check the type/dimensions/specifications of the part TPMR110304GP-TN60 in the 60° Triangle Positive without Hole TPMR "Finishing" series.

Additional Products in this Category

Tech Support