(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TPMT○○GP "Finishing"

60° Triangle Positive with Hole TPMT○○GP "Finishing"
  • Volume Discount

[Specifications]
· Shape: T (Triangle)
· Number of Usable Corners: 3
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number

Configured Part Number is shown.

Part Number
TPMT090204GP-CA515
TPMT110304GP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

8 Days or more

SteelCA515
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronTN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand
Nose R 0.4 0.4

Additional Products in this Category

Tech Support