(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TCGT "Medium Finishing" Aluminum Nonferrous

60° Triangle Positive with Hole TCGT "Medium Finishing" Aluminum Nonferrous
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Positive with Hole TCGT Medium Finishing Aluminum Nonferrous, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCGT110302L-A3-KW10
TCGT110302R-A3-KW10
TCGT110304L-A3-KW10
TCGT110304R-A3-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R
10 Piece(s)Available

11 Days or more

Left-hand0.20.2
10 Piece(s)Available

11 Days or more

Right-hand0.20.2
10 Piece(s)Available

11 Days or more

Left-hand0.40.4
10 Piece(s)Available

10 Days or more

Right-hand0.40.4

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Pozidriv
Material KW10

Additional Products in this Category

Tech Support