(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCET "Low-Feed"

Turning Insert Diamond 55°, Positive, with Hole, DCET "Low-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCET Low-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCET070201FR-USF-PR930
DCET070201MFR-USF-PR1225
DCET070202FL-USF-PR930
DCET070202FR-USF-PR930
DCET070202FR-USF-TN60
DCET070202MFL-J-PR1225
DCET070202MFL-USF-PR1225
DCET070202MFR-J-PR1225
DCET070202MFR-USF-PR1225
DCET0702003FL-USF-PR930
DCET0702003FR-USF-PR930
DCET0702005MFR-J-PR1225
DCET11T3003FL-JSF-PR930
DCET11T3003FL-USF-PR930
DCET11T3003FR-JSF-PR930
DCET11T3005MFR-JSF-PR1225
DCET11T3005MFR-USF-PR1225
DCET11T301FL-JSF-PR930
DCET11T301FL-USF-PR930
DCET11T301FR-JSF-PR930
DCET11T301FR-USF-TN60
DCET11T301MFL-USF-PR1225
DCET11T301MFR-JSF-PR1225
DCET11T301MFR-USF-PR1225
DCET11T302FL-JSF-PR930
DCET11T302FL-USF-TN60
DCET11T302FR-JSF-PR930
DCET11T302FR-USF-PR930
DCET11T302FR-USF-TN60
DCET11T302MFL-JSF-PR1225
DCET11T302MFL-USF-PR1225
DCET11T302MFR-JSF-PR1225
DCET11T302MFR-USF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.2PR1225

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support