(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing"

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCGT070201ML-F-PR1225
DCGT070201MR-F-PR1225
DCGT070201R-F-KW10
DCGT070202L-F-KW10
DCGT070202L-F-PR930
DCGT070202L-F-TN60
DCGT070202ML-F-PR1225
DCGT070202MR-F-PR1225
DCGT070202R-F-KW10
DCGT070202R-F-TN60
DCGT0702003L-F-KW10
DCGT0702003R-F-KW10
DCGT070204L-F-KW10
DCGT070204L-F-PR930
DCGT070204L-F-TN60
DCGT070204ML-F-PR1225
DCGT070204MR-F-PR1225
DCGT070204R-F-KW10
DCGT070204R-F-TN60
DCGT0702005ML-F-PR1225
DCGT0702005MR-F-PR1225
DCGT11T3003R-F-KW10
DCGT11T3003R-F-PR930
DCGT11T3005MR-F-PR1225
DCGT11T301L-F-KW10
DCGT11T301L-F-PR930
DCGT11T301ML-F-PR1225
DCGT11T301MR-F-PR1225
DCGT11T301R-F-KW10
DCGT11T301R-F-PR930
DCGT11T301R-F-TN60
DCGT11T302L-F-KW10
DCGT11T302L-F-TN60
DCGT11T302ML-F-PR1225
DCGT11T302MR-F-PR1225
DCGT11T302R-F-KW10
DCGT11T302R-F-PR930
DCGT11T302R-F-TN60
DCGT11T304L-F-KW10
DCGT11T304L-F-PR930
DCGT11T304L-F-TN60
DCGT11T304ML-F-PR1225
DCGT11T304MR-F-PR1225
DCGT11T304R-F-KW10
DCGT11T304R-F-PR930
DCGT11T304R-F-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.03KW10
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.03KW10
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.4PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.4PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.03KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.1KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Stainless SteelLeft-handOther<0.4PR1225
10 Piece(s)Available

11 Days or more

Stainless SteelRight-handOther<0.4PR1225
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support