(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CPMT "for Finishing" for Mild Steel (Part Numbers)

Turning Insert Diamond 80°, Positive, with Hole, CPMT "for Finishing" for Mild Steel
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CPMT for Finishing for Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CPMT080204XP-CA515
CPMT080204XP-CA525
CPMT080204XP-PR930
CPMT090304XP-CA525
CPMT090304XP-PR930
CPMT090308XP-CA515
CPMT090308XP-CA525
CPMT090308XP-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel0.80.8PR930

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support