(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CPMH "for Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CPMH "for Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CPMH for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CPMH080204-CA4515
CPMH080204-CA515
CPMH080204-CA525
CPMH080204-CA6515
CPMH080204-CA6525
CPMH080204-PR930
CPMH080204-TN60
CPMH080208-CA4515
CPMH080208-CA515
CPMH080208-CA525
CPMH080208-CA6515
CPMH080208-CA6525
CPMH080208-PR930
CPMH080208-PV7005
CPMH080208-TN60
CPMH090304-CA4505
CPMH090304-CA515
CPMH090304-CA525
CPMH090304-CA6515
CPMH090304-CA6525
CPMH090304-PR930
CPMH090304-PV7005
CPMH090304-TN60
CPMH090308-CA4505
CPMH090308-CA4515
CPMH090308-CA515
CPMH090308-CA525
CPMH090308-CA6515
CPMH090308-CA6525
CPMH090308-PR930
CPMH090308-PV7005
CPMH090308-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.80.8PR930
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4CA4505
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA525
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PR930
10 Piece(s)Available

8 Days or more

Cast Iron0.40.4PV7005
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.80.8PR930
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support