(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGW without Breaker "for Cast Iron"

Turning Insert Diamond 80°, Positive, with Hole, CCGW without Breaker "for Cast Iron"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGW without Breaker for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGW09T300-KW10
CCGW09T301-KW10
CCGW09T302-KW10
CCGW09T304-KW10
CCGW060202-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

8 Days or more

Other0
10 Piece(s)Available

8 Days or more

Other0.1
10 Piece(s)Available

8 Days or more

0.20.2
10 Piece(s)Available

8 Days or more

0.40.4
10 Piece(s)Available

8 Days or more

0.20.2

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Material KW10

Additional Products in this Category

Tech Support