(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGT "Low-Feed"

Turning Insert Diamond 80°, Positive, with Hole, CCGT "Low-Feed"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT Low-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGT09T3003FL-U-KW10
CCGT09T3003FR-U-PR930
CCGT09T3003FR-U-TN60
CCGT09T3005MFL-U-PR1225
CCGT09T3005MFR-U-PR1225
CCGT09T301EL-U-PR930
CCGT09T301EL-U-TN60
CCGT09T301ER-U-TN60
CCGT09T301FL-U-KW10
CCGT09T301FL-U-PR930
CCGT09T301FL-U-TN60
CCGT09T301FR-U-KW10
CCGT09T301FR-U-PR930
CCGT09T301FR-U-TN60
CCGT09T301MFL-U-PR1225
CCGT09T301MFR-U-PR1225
CCGT09T302EL-U-PR930
CCGT09T302EL-U-TN60
CCGT09T302ER-U-PR930
CCGT09T302ER-U-TN60
CCGT09T302FL-U-KW10
CCGT09T302FL-U-PR930
CCGT09T302FL-U-TN60
CCGT09T302FR-U-KW10
CCGT09T302FR-U-TN60
CCGT09T302MFL-U-PR1225
CCGT09T302MFR-U-PR1225
CCGT09T304EL-U-PR930
CCGT09T304EL-U-TN60
CCGT09T304ER-U-PR930
CCGT09T304ER-U-TN60
CCGT09T304MFL-U-PR1225
CCGT09T304MFR-U-PR1225
CCGT060201EL-U-PR930
CCGT060201EL-U-TN60
CCGT060201ER-U-PR930
CCGT060201FL-U-KW10
CCGT060201FL-U-PR930
CCGT060201FL-U-TN60
CCGT060201FR-U-KW10
CCGT060201FR-U-PR930
CCGT060201FR-U-TN60
CCGT060201MFL-U-PR1225
CCGT060201MFR-U-PR1225
CCGT060202EL-U-PR930
CCGT060202EL-U-TN60
CCGT060202ER-U-PR930
CCGT060202ER-U-TN60
CCGT060202FL-U-KW10
CCGT060202FL-U-PR930
CCGT060202FL-U-TN60
CCGT060202FR-U-KW10
CCGT060202FR-U-PR930
CCGT060202MFL-U-PR1225
CCGT060202MFR-U-PR1225
CCGT0602003FL-U-KW10
CCGT0602003FR-U-KW10
CCGT060204EL-U-PR930
CCGT060204EL-U-TN60
CCGT060204ER-U-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.03KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.03TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.05PR1225
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-handOther<0.4PR1225
10 Piece(s)Available

10 Days or more

Stainless SteelRight-handOther<0.4PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.1KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

8 Days or more

Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.03KW10
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOther0.03KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930

Loading...

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support