(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small-Nega for Automatic Grid DNGU [Finishing]

Small-Nega for Automatic Grid DNGU [Finishing]
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Small-Nega for Automatic Grid DNGU [Finishing], see the sections below:

Part Number

Configured Part Number is shown.

DNGU080302MFR-F-PR1225

Part Number
DNGU080302MFR-F-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Stainless Steel Breaker Application Finish Rake Angle Negative
Preferred Hand Right-hand Nose R Other <0.2
Material PR1225

Please check the type/dimensions/specifications of the part DNGU080302MFR-F-PR1225 in the Small-Nega for Automatic Grid DNGU [Finishing] series.

Additional Products in this Category

Tech Support