(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○C "Rough Cutting" Cast Iron

80° Hexagon Type Negative with Hole WNMG○○C "Rough Cutting" Cast Iron
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○C Rough Cutting Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080404C-CA4505
WNMG080404C-CA4515
WNMG080408C-CA4505
WNMG080408C-CA4515
WNMG080412C-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA4505
10 Piece(s)Available

11 Days or more

0.40.4CA4515
10 Piece(s)Available

11 Days or more

0.80.8CA4505
10 Piece(s)Available

11 Days or more

0.80.8CA4515
10 Piece(s)Available

11 Days or more

1.21.2CA4515

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Cast Iron Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support