(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○XP "Finishing" Mild Steel

80° Hexagon Type Negative with Hole WNMG○○XP "Finishing" Mild Steel
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○XP Finishing Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080404XP-CA510
WNMG080404XP-CA515
WNMG080404XP-CA525
WNMG080408XP-CA510
WNMG080408XP-CA515
WNMG080408XP-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA510
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

11 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.80.8CA510
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support