(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○CJ "Finishing to Medium Lifting"

80° Hexagon Type Negative with Hole WNMG○○CJ "Finishing to Medium Lifting"
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○CJ Finishing to Medium Lifting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WNMG080408CJ-CA515
WNMG080408CJ-CA525
WNMG080408CJ-CA530
WNMG080412CJ-CA510
WNMG080412CJ-CA515
WNMG080412CJ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

0.80.8CA530
10 Piece(s)Available

11 Days or more

1.21.2CA510
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

11 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support