(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, "for Finishing to Intermediate Cutting"

Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VNMG160404HQ-CA515
VNMG160404HQ-CA525
VNMG160404HQ-CA5515
VNMG160404HQ-CA5535
VNMG160404HQ-TN60
VNMG160408HQ-CA515
VNMG160408HQ-CA525
VNMG160408HQ-CA5515
VNMG160408HQ-CA5535
VNMG160408HQ-TN60
VNMG160412HQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5535
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

8 Days or more

Steel0.80.8CA515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5535
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support